janvier 24, 2019
The Cube system from Murrelektronik is a modular field bus system for on-machine installation concepts. It’s engineered flexibly to be the optimal solution for any application – meeting protection class IP20 through IP69K.
Cube67 features great functionality, easy connections, a robust and compact design, fully molded modules, and multi-functional inputs and outputs. The modules can be installed right next to the sensors and actuators.
Our one-cable-technology connects the modules to the bus node, transferring both data and power. Extensive diagnostics enable maximum transparency. The number of terminals in the control cabinet is reduced by moving field bus modules into the field, freeing up space.
The Cube67 field bus system makes it possible to change bus without changing system: installation concepts can be implemented independent of existing control concepts. Simply select the bus module with the desired field bus protocol; Murrelektronik can provide bus nodes for the most common field bus systems.
Cube67 solutions provide maximum cost-benefit ratio across the entire life cycle of a machine: through simplified design, fast application assembly, error-free commissioning, and maximized system runtime for productive operation.
Votre partenaire dans l'innovation vous propose des formations
La mise en réseau est le thème principal de l'Internet industriel des objets (IIoT). La technologie qui sous-tend l'Ethernet à paires simples a le potentiel de faire avancer ce…
Avec la création de la société Data Panel GmbH, le groupe Murrelektronik élargit sa gamme de produits pour inclure des solutions d'installation individuelles et décentralisées pour…