juillet 1, 2020
With the founding of Data Panel GmbH, the Murrelektronik Group is expanding its range of products to include individual, decentralized installation solutions for mobile machines that often operate under very rough and challenging environmental conditions.
High levels of vibration and dust during potato harvesting, icy temperatures and road salt when clearing roads as well as heavy contamination from mud and dirt on construction sites are typical everyday working conditions for these machines. The still widespread traditional installation concepts with inflexible cable harnesses and often leaking terminal boxes, reach their limits with the increasing technological development and variance of the machines in such difficult environmental conditions. In contrast to traditional installation solutions, Data Panel now offers a coordinated, modular and pluggable system module for demanding applications.
The customized solutions consisting of fieldbus modules and passive distributors from Data Panel and pre-assembled connectors from Murrelektronik are perfectly matched to the customer's applications, comprehensively tested, and at the same time particularly robust, durable, and reliable.
Murrelektronik and Data Panel experts advise customers in the field of mobile machines individually on site to find the optimal installation solution together with them.
Le contrôleur Vario-X de Murrelektronik est un PC industriel robuste et fiable pour les applications de production et de fabrication exigeantes.
La tour de signalisation Modlight60 Pro RGB IO-Link de Murrelektronik est une solution polyvalente, adaptable et économique pour les applications qui nécessitent une signalisation…
Aussi tôt que nécessaire, aussi tard que possible - l'arrêt intelligent est la caractéristique principale de Mico, le module de distribution d'énergie de Murrelektronik. Mico67…