novembre 5, 2018
Power cordsets from Murrelektronik make connecting motors child's play.
Perfect electrical connection, tightness and media resistance are the basic requirements for all types of connectors. In the field of motor connection technology, additional special properties are required: large connection cross-sections, high performance with the smallest possible design and – most importantly – integrated anti-vibration locks that keep the connector securely in place even if severe vibrations occur. A handy wrench flat makes for easy installation using a suitable torque wrench.
Murrelektronik offers power cordsets that satisfy these requirements for various applications and motor types. Even small quantities are available and they come in many variants with cables that are precisely cut to the length required for the respective application.
All Murrelektronik cables offer superb and verified quality. Our know-how on power cables is based on many years of experience in manufacturing M8 and M12 cordsets for the sensor/actuator level.
Votre partenaire dans l'innovation vous propose des formations
La mise en réseau est le thème principal de l'Internet industriel des objets (IIoT). La technologie qui sous-tend l'Ethernet à paires simples a le potentiel de faire avancer ce…
Avec la création de la société Data Panel GmbH, le groupe Murrelektronik élargit sa gamme de produits pour inclure des solutions d'installation individuelles et décentralisées pour…